Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(18 Ürün grupları)
This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTOPCR
Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPCR
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.
DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTSFL2PCR
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Dişli boru uçlarını korur.Boru ve boru konfigürasyonlarında kullanmak için idealdir.Olağanüstü bir sertliğe sahiptir ve delinmeye dirençlidir. Malzeme: PE Renk: Yellow, White Seri Kodu: SR1388
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Flanş Kapakları içten kaplamalı flanşları korumak için idealdir ve eksiksiz bir flanş koruması sağlar.Tüm flanş yüzü tipleri ve cıvata delikleri için uygundur.Esnek, dayanıklı ve kolay takılır. Malzeme: PE Renk: Yellow Seri Kodu: SR1353
Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.
Girintili Kapaklar boru şev kenarlarını ve iç cidarlarını korozyona ve hasara karşı korur Depolama, taşıma ve yerleştirme sırasında boruları taşımak için vinç kancalarına uygundur.
Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPEPCR
Standart Boy Boru Kapakları, yüksek kaliteli kaplama içeren düşük maliyetli koruyucu kapaklardır.
Kalıplı kapaklar dişli ve dişsiz boru uçlarının dış çapına tutunacak şekilde tasarlanmış olup depolama ve taşıma sırasında yabancı maddelerin girişini önler.
Kapak tasarımı, sıkıca oturmasını sağlayan dahili yivlere sahiptir. Ayrıca, biriken hava basıncın boşaltılmasını sağlayan hava deliği içeren kapaklarla gelir. ANSI ve DIN standartlarına uygundur.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Tahrik Mili Koruma Tapaları tahrik milinin ve çevresindeki yatakların benzin ve çeşitli kimyasallardan maskelenmesi ve korunmasında kullanılır.DIN 748, IEC 600-72 ve ISO R 775 ile uyumludur. Malzeme: LDPE, PVC Renk: Yellow Seri Kodu: SR1079
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
Kir, toz ve döküntülerden korur.Su tesisatı, Isıtma, Soğutma ve Havalandırma (HVAC) ve endüstriyel uygulamalar için tasarlanmıştır.Azami 79,4 C ısıya dayanıklıdır. Malzeme: LDPE - PIR Renk: Kırmızı, Sarı Seri Kodu: SR1387
Yivli Boru Ucu Tapaları, boru ve tüp uçlarını güvenli bir şekilde kapatmak için tasarlanmıştır. Tapanın dış çapındaki düz cidar, eşleşen borunun iç çapıyla güvenli bir sürtünme oluşturarak, boruya kirleticilerin girmesini engelleyen mükemmel bir koruma sağlar.
Çeşitli boyutlardaki NPT ve sondaj borularına uyum için her biri esnek dişlere sahip iki modelde mevcuttur. Sıkı geçen tasarımla kolayca takılıp çıkarılır.
Çok çeşitli endüstrilerde mekanik ve mühendislik kullanımları için idealdir.
Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRILUPCR
Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Siyah Seri Kodu: SRILUHPCR
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Tüpleri, çubukları ve dişleri korur.Kaymaz ve çizilmez zeminler.Mobilya imalatı, perakende ve ticari uygulamalarda kullanılır. Malzeme: PVC, Nylon, LDPE - PIR Renk: Siyah, Beyaz, Doğal renk Seri Kodu: SR1520, SRF0069
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Sağlam Yüz Koruyucu; kir, nem, boya ve kumlama gibi işlerde koruyucu kalkan görevi görür.Bağlantı elemanı gerektirmez.Dayanıklı malzeme Malzeme: LDPE Renk: Sarı Seri Kodu: SR1354
Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Tam Yüzey Flanş Koruyucuları, pratik itmeli tasarım içerir.
Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCXFPCR
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin