Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Çift Taraflı Montaj PCB Montaj PCB Montaj Sütunları

 (25 Ürün grupları)


Altıgen Dişsiz Ara Parçaları

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Seri Kodu: SR2791

Altıgen Yalıtım İzolatörleri

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Anahtar Deliği BDK Destekleri

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

Anti Rotasyon BDK Destekleri

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

BDK Ara Parçaları - Altıgen / Altı Oyuksuz

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

BDK Destek Ayakları - Kancalı Taban Yaylı Kilit/Kancalı Taban Yaylı Kilit

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..

Seri Kodu: SR2730

BDK Destek Ayakları - Kenar Kilitlemeli Vidalı Montaj, Uzun Burun

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Series Code :SR2758

Seri Kodu: SR2758

BDK Destek Ayakları - Perçin Kilitlemeli/Çift Tırnaklı

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

BDK Destek Ayakları - Çeyrek Tur

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

BDK Destek Ayakları - İki Tırnak Yaylı Kilit/İki Tırnak Yaylı Kilit/Yaylı

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

BDK Destek Ayakları - İstiflemeli

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

BDK Destekleri - Dokunma Kontrollü

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

BDK Köşe Kenar Kilitlemeli Destekler

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

BDK Köşe Kenar Kilitlemeli Destekler - Yaylı Geçme

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Dişli Ara Parçaları

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Series Code :SR2794

Seri Kodu: SR2794 ,SR2796

Kendinden Yapışkanlı BDK Destekleri

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2712

Seri Kodu: SR2712

Perçin Kilitlemeli BDK Destek Ayakları

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Yassı Yuvalı BDK Destekleri

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Yaylı Geçmeli BDK Ara Parçası

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Seri Kodu: SR6431

Yuvarlak Yalıtım İzolatörleri

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Seri Kodu: SR2797

Çift Kilitli Destek Ayakları

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719

Seri Kodu: SR2719 ,SR2727

Çukur Tabanlı BDK Destekleri

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

İtmeli Ara Parçası

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

İtmeli BDK Destekleri

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702