Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kapak Vidaları Tekerlekler

 (17 Ürün grupları)


Altıgen Başlı Kapak Vidaları - Metal

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Altıgen Başlı Kapak Vidaları - Plastik

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PC, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black


Series Code :SR1992

Seri Kodu: SR1992

Batmayan Tekerlekler

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Başlıklı Altıgen Soket Vidalar – PEEK

PEEK'ten üretilen Başlıklı altıgen soket Vidalar, olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.

Kapak başlığı şekli düzgün ve aynı hizada bir bitiş sağlar. Montaj sırasında kayma veya hasar tehlikesini azaltarak altıgen anahtar veya anahtarla güvenli bir şekilde sıkmaya olanak tanıyan gömme altıgen tahrikli silindirik bir kafaya sahiptir.

Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0083

Dengelem Tekerlekleri

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Series Code :SR5694

Seri Kodu: SR5694

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616 ,SR5626, SR5693

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629 ,SR5646, SR5767

Havşa Başlı Vida Kapakları - Standart Metal Baş

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Kapak Vidaları - Düşük Başlı

Omuzlu Vidalar; altıgen veya torx tahriklidir. Altıgen tahrikli ürünler hassas kurulumlarda ve sınırlı yüzey alanlarında idealdir. Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir. Kapak Vidaları, ultra düşük başlı ve ekstra düşük başlı seçenekleriyle sunulur.

Bu seçeneklerden birincisi, vida yüksekliği mesafesini azalttığından düz başlı vidaların aksine havşa açma gerektirmez. İkinci seçenek, oldukça düşük profilli olduğundan havşalı konum deliği gerektirmez. Azami açıklığa sahip makine ve ekipman uygulamalarına uygundur.

Kapak Vidaları yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır. Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

  • Düşük baş, vida yüksekliği mesafesini azaltır.
  • Düz başlı vidaların aksine havşa açma gerektirmez.
  • Korozyon direnci.
Malzeme: 303 Stainless Steel, Karartılmış Paslanmaz 303, Karartılmış Paslanmaz 316, 316 Stainless Steel Seri Kodu: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Kapak Vidaları - Düşük Başlı - PEEK

PEEK'ten üretilen Alçak Başlıklı Vidalar olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.

Düşük kafa profili, etkili sabitleme performansı sağlarken minimum boşluk gerektiren montajlar için idealdir.

Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0085, SRK0087

Kapak Vidaları - Çok Düşük Başlı - PEEK

PEEK'ten üretilen Ultra Düşük Başlıklı Vidalar, olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.

Ultra alçak kafa tasarımı düşük bir profil oluşturur, bu da standart bağlantı elemanlarının çok hantal olabileceği veya işlevselliği engelleyebileceği küçük montajlar veya sıva altı uygulamalar için idealdir.

Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0067, SRK0084

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769 ,SR1547

Tekerlek bağlantıları

A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.

Torx Flanşlı Kapak Vidaları

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Tıbbi Amaçlı Tekerlekler

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Series Code :SR5606

Seri Kodu: SR5606 ,SR5680, SR5681, SR5772

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621 ,SR5630

Yüksek Sıcaklık Tekerlekleri

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.