Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kunststof Schroefpluggen

 (12 productgroepen)


Beschermpluggen met schroefdraad - Brede flens

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Its wide flange design keeps any paint flakes from the hole when removed.
  • Their nitrile gasket seals the plug to the mating surface for leak-tightness.
  • It is recommended for intermittent temperatures from -40C to +100C.
Materiaal: PA Kleur: Geel Serie: SR5761

Beschermpluggen met schroefdraad - NPT-draad

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • It may be installed by hand or with a 12-point socket head, screwdriver or wrench.
  • It can tolerate temperatures ranging from -40F to 230F | -40C to 110C.
  • This threaded plug is suggested for usage where strength and abrasion resistance are required.
Materiaal: HDPE, PEEK Kleur: Rood, Bruin Serie: SR5759, SRK0083

Beschermpluggen met schroefdraad - Quick-fit

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

Het ergonomische treklipje maakt het eenvoudig aan te brengen en te verwijderen.Het is verkrijgbaar in siliconen, een herbruikbaar Hittebestendig Materiaal, of EPDM, een herbruikbaar en kosteneffectief Materiaal met minder hitte maar uitstekende chemische weerstand.Gebruikt in verschillende toepassingen, waaronder hydraulische, pneumatische en algemene industriële toepassingen. Materiaal: LDPE - PIR, LDPE Kleur: Rood Serie: SR1009

Beschermpluggen met schroefdraad - UNF-draad

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Materiaal: LDPE, HDPE Kleur: Rood, Geel Serie: SR1077, SRF0029

Kraagpluggen

Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.

  • Het is voorzien van een zelftappend ontwerp voor een eenvoudige installatie.
  • Het biedt bescherming tegen stof, vuil en andere externe elementen.
  • Ideaal voor zandstralen en toepassingen in de bouw en automotive-industrie.
Materiaal: LDPE Kleur: Oranje Serie: SR1160

Schroefpluggen

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

Voorzien van een gekartelde kop waardoor ze eenvoudig met de hand kunnen worden aangebracht en verwijderd door ze in de buis of buis te draaien.De beschermplug beschermt tegen verontreinigingen zoals vuil, stof, vuil en vocht uit het gat.Gebruikt in verschillende toepassingen, waaronder hydraulische, pneumatische en algemene industriële toepassingen. Materiaal: LDPE, Nylon 6, PA, LDPE - PIR Kleur: Rood, Naturel Serie: SR1002, SR5757, SR1054

Schroefpluggen UNF draad

Threaded O-ring Plugs are designed for use on UNF Threads. Provides a watertight seal with a compressed flange lip, and optional O-ring. Ensures superior leak prevention for hydraulic threads. Ideal for flat-faced hydraulic fittings. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • It can withstand temperatures that range from -40F to 230F | -40C to 110C.
  • Often used on flat-faced hydraulic fittings.
Materiaal: PP Kleur: Geel, Zwart Brandveiligheidsnorm: UL94 V-0, Serie: SR5762

Schroefpluggen met o-ring

O-ring schroefpluggen voor BSP/GAS-schroefdraad bevatten een samengeperste flenslip en een O-ring om een waterdichte afdichting te bieden, voor een uitstekende lekkagepreventie bij hydraulische schroefdraad. De O-ring biedt een strakke afdichting en voorkomt daarom het binnendringen van verontreinigingen zoals vuil, stof, puin en vocht in de opening.

"Geschikt voor BSP- en Gas-schroefdraad, deze pluggen met O-ring kunnen worden geïnstalleerd met een moersleutel, schroevendraaier of met de hand."

Vaak gebruikt in de olie- en gas-, sanitaire en automobielsector waar lekvrije afdichtingen essentieel zijn voor de integriteit van het systeem.

  • Bevat een samendrukkende afdichtingslip en O-ring voor een waterdichte afdichting.
  • Kan worden geïnstalleerd met een steeksleutel, schroevendraaier of met de hand.
  • Gebruik in de olie- en gas-, sanitaire en automobielsector.
Materiaal: HDPE Kleur: Geel, Rood Brandveiligheidsnorm: , UL94 V-0Serie: SR1125, SR5760

Schroefpluggen met pakking

Schroefpluggen met pakkingen zijn bedoeld om een strakke en veilige afdichting tot stand te brengen die voorkomt dat stof, vuil of andere ongewenste componenten binnendringen. De toevoeging van een pakking (sluitring) verbetert de afdichtingsmogelijkheden, waardoor een extra beschermlaag ontstaat tegen lekken en onzuiverheden.

Schroefpluggen zijn eenvoudig te installeren en te verwijderen uit de toepassing met behulp van een rechte schroevendraaier, inbussleutel of moersleutel. Ze kunnen temperaturen weerstaan van -30C tot +90C.

Vaak gebruikt in hydraulische en pneumatische systemen, automotive en algemene engineeringsectoren.

  • Biedt een strakke afdichting, waardoor verontreinigingen worden voorkomen.
  • Eenvoudig te installeren en te verwijderen met behulp van een rechte schroevendraaier, inbussleutel of moersleutel.
  • Is bestand tegen temperaturen tussen -30C en +90C.
Materiaal: LDPE, PA6, PA;TPE Kleur: Rood, Geel, Wit Serie: SRTFUGP, SRTFTG, SRF0012

Slottex-pluggen

Gegleufde pluggen zijn ontworpen met een dubbele afdichtingsring aan de onderkant van de flens voor een stevige en betrouwbare afdichting. Het ontwerp omvat vijf volledige schroefdraden voor een stevige pasvorm. Biedt bescherming tegen vuil, stof, puin, vloeibare resten en corrosie. De kop is ontworpen om geen vloeistof vast te houden wanneer de plug op zijn plaats is bevestigd.

Deze afdichtpluggen zijn eenvoudig met de hand te installeren en te verwijderen. Het zeskantig ontwerp maakt het mogelijk om de plug aan te brengen of te verwijderen met een schroevendraaier, moersleutel, inbussleutel of dop. Het assortiment omvat een uitgebreid aanbod van afmetingen geschikt voor metrische, BSP- en UNF-schroefdraad.

Gebruikt in verschillende toepassingen, waaronder hydraulische, pneumatische en algemene industriële toepassingen.

  • Ontworpen met een dubbele afdichtingsring voor een stevige en betrouwbare afdichting.
  • Beschermt tegen vuil en vocht.
  • Eenvoudig met de hand te installeren en te verwijderen.
Materiaal: LDPE, PA, PE Kleur: Geel, Blauw Serie: SR1005, SR1007, SR1117

Straalpluggen

These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.

When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.

It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.

  • It has a slot for screwdrives with a M16X12 thread size.
  • Can endure hig pressures, and is durable.
  • Resistant to temperatures ranging from -30C to +50C.
Materiaal: LDPE Kleur: Rood Serie: SRF0013

Trillingsdempende pluggen - LDPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Materiaal: LDPE Kleur: Transparant Serie: SR6112