Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Aantrekverzegelingen met gladde banden die een indicatieve verzegeling vormen die bewijs van sabotage of manipulatie levert, voor een verscheidenheid aan toepassingen.
Edging Strips create protective borders around surfaces that safeguard sharp, delicate edges and corners. The flexible, uneven design allows them to fit various shapes, including irregular ones. The strips absorbs impact and prevents direct contact with potential hazards.
High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.
Cable Seals with a Plastic Body designed for long-term security and are used worldwide to protect goods during import and export. The long tag is ideal for printing QR codes, serial numbers and barcodes (up to 13 digits). High tensile strength options of 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Pipe Chocks are used to secure pipes during transportation and storage. Secured with nails for easier installation.
Fixeerblokken worden gewoonlijk gebruikt om pijpen vast te zetten tijdens het vervoer en bij het stapelen tijdens de opslag.
Flexible Protective Netting is designed to stretch and conform to any shape, offering excellent protection. Available in standard or heavy gauge for added durability, it provides optimum visibility.
Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Cable Seals with a Metal Body are designed for long-term security and are used worldwide to protect goods during import and export. The steel cable can only be removed using a tool (sold separately) and unravels when cut to prevent reuse. Compliant with ISO17712:2023 and C-TPAT.
Tamper Evident Labels features a matt surface suitable for writing on and come in die-cut pieces. Some options leave a visible security 'void' message, while others do not leave any residue.
Anti-manipulatie-etiketten met een mat oppervlak dat geschikt is om op te schrijven, geleverd in gestanste stukken.
Padlock Seals are designed to secure goods during transit, providing clear signs of tampering or breach for added peace of mind. The seal can only be removed using wire cutters (sold separately).
Onze hangslotzegels worden gebruikt om goederen tijdens transport te beveiligen en leveren bewijs van sabotage of inbreuk - waardoor u gemoedsrust krijgt tijdens de verzending.
These all-plastic Pull-Tight Seals provide tamper-evidence and theft prevention. The range includes PrimeLock, LightLock, AceLock and SentryLock. Each designed for tool-free installation and offering different break strengths.
Assortiment volledig kunststof treksluitingen met een geribbelde riem, ideaal voor het grijpen van gladde materialen.
Edge Protectors are designed to protect plastic strapping and exposed corners, and helps to enhance stacking strength. Absorb shocks and distributes force evenly, ensuring better protection.
Sealon Seals are highly suitable for manufacturing cold formable plastic products, such as synthetic lead seals.
Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.
Onze veiligheidszegels bieden een manipulatieverzegeling voor plastic containers, plus bescherming tegen diefstal en besmetting.Ideaal voor gebruik met opslag- en winkelcontainers. Materiaal: Staal, PP, HIPS Kleur: Oranje, Geel, Rood, Groen, Naturel, Wit, Blauw Serie: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock
Narrow Recess Seals are designed to indicate signs of tampering or breach. These seals are ideal for securing in-flight trolleys, ATM cassettes, and other cart applications. The all-plastic design features an acetal jaw locking mechanism.
Plastic Fixed Length Seals offers an easy and cost-effective way to deter theft and provide evidence of tampering or breaches. Ideal for securing truck and container doors. Available in several types, including InnoLock, OctoLock and TwinLock.
Utility and Meter Seals provide tamper evidence for meters and objects requiring thin wire seals, including water and electricity meters. The wire is fitted through small apertures, and pulled tight to secure it into place. Types include AnchorLock, ClickLock, CrimpLock and TwistLock.
Verzegelingen voor nutsvoorzieningen en meters zijn speciaal ontworpen als indicatie van sabotage of manipulatie voor een scala aan meters of objecten die een dunne draadverzegeling vereisen.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan